Honeywell AccuDri® SF6 is 99.9% pure and ideal for gas insulated
switchgear and circuit breaker applications. AccuDri® SF6 meets or
exceeds the requirements for the maximum acceptable impurity levels for
technical grade SF6 given in Table 1 of IEC 60376 (2005-06).
AccuDri® SF6 meets or exceeds the requirements given in ASTM D
2472-00. AccuDri® SF6 has a unique combination of physical and
electrical properties that make it an excellent gaseous dielectric for high
voltage power applications: it is non-flammable, non-toxic, non-reactive,
non-corrosive, and non-conductive. SF6 also performs well in a variety of
non-electrical cover gas applications such as aluminum degassing and magnesium
casting. A specification sheet with detailed information on impurity levels is
available for download below.
The Honeywell AccuDri® SF6 Technical Brochure is a comprehensive
scientific resource available for download below. The Technical Brochure
includes detailed information on the electrical, physical, chemical, and
thermodynamic properties of SF6. The Brochure also includes information on SF6
applications, stability, arc byproducts, treating arced SF6, safety, packaging,
purity specifications, storage, and handling.
Honeywell offers an SF6 Analysis Service to inspect samples of gas taken
from use in the field. The results of this analysis can help you lower
maintenance costs, reduce equipment failures, and maximize performance. A
detailed brochure describing the SF6 Analysis Service is available for download
below.
In North America, several Honeywell AccuDri® distributors offer
SF6 recycling and reclamation services. Feel free to contact Airgas or Advanced Specialty Gases
for more information.
If you have specific technical questions that are not addressed in the files
below, feel free to call Honeywell for technical service at 800-622-5002.