Honeywell in Seelze – An industrial park at the heart of Europe

Protecting the Environment in the Long Term


Environmental Protection – The on-site purification plant Protecting the Environment in the Long Term

Our environmental management applies to the entire industrial park.

Exhaust air combustion
In order to reduce emissions, exhaust air from processes and the interiors of buildings are fed through gas turbines and steam boilers as a substitute for fresh air at the central boiler house and subsequently combusted.

Sewage and waste disposal
Central on-site sewage treatment plant with physical-chemical and two-stage biological treatment for all accruing sewage. All waste is collected for central sorting and processing and subsequently forwarded to approved recycling or disposal facilities.

Select Your Language