|
|
 |
Oxidation-C 0.02M Iodine/10% Water/0.4% Pyridine/89.6% Tetrahydrofuran
|
 |
 |
| | Packaged In | Catalog No. |
| | 4L bottle or case of
4 | BR665-4 |
| | 20L NOWPak II
container | BR665-20 |
Mixture passed through 0.2 µm filter prior to packaging to minimize particulate
contamination.
Specifications |
| Iodine | 0.02M ± 0.005M |
| Composition (by volume) |
| Water | 10.0% ± 1.0% by Karl Fischer |
| Pyridine | 0.4% ± 0.04% by GC |
| Tetrahydrofuran | 89.6% ± 1.0% by GC |
Component Specifications
| Iodine | Purity: Greater than 99.8% by titration
Appearance: Bluish-black scales |
| Water | Purity: No UV absorbing peak >0.005
AUFS at 200nm by HPLC |
| Pyridine | Purity: Greater than 99.8% by GC |
| Tetrahydrofuran | Purity: Greater than 99.9% by GC |
Suggested Applications
For DNA synthesis applications only.
|
|
|
|