Honeywell Burdick & Jackson

Oxidation-T 0.02M Iodine in 2% Water/20% Pyridine/78% Tetrahydrofuran (v/v/v)

 Packaged InCatalog No.
 200mL bottle or case of 12BR663-0200
 450mL bottle or case of 12BR663-0450
 2L bottle or case of 4BR663-2

Mixture passed through 0.2 µm filter prior to packaging to minimize particulate contamination.

Specifications
Iodine0.02M ± 0.005M
Composition (by volume) 
Pyridine20.0% ± 1.0% by GC
Tetrahydrofuran78.0% ± 1.0% by GC
Water2.0% ± 1.0% by Karl Fischer


Component Specifications

IodinePurity: Greater than 99.8% by titration
Appearance: Bluish-black scales
WaterPurity: No UV absorbing peak >0.005
AUFS at 200nm by HPLC
PyridinePurity: Greater than 99.8% by HPLC
TetrahydrofuranPurity: Greater than 99.9% by HPLC


Suggested Applications

For DNA synthesis applications only.