Honeywell Burdick & Jackson

Deblock-T 3% Trichloroacetic acid/Dichloromethane (w/v)

 Packaged InCatalog No.
 200mL bottle or case of 12BR605-0200
 450mL bottle or case of 12BR605-0450
 900mL bottle or case of 12BR605-0900
 2L bottle or case of 4BR605-2
 4L bottle or case of 4BR605-4

Mixture passed through 0.2 µm filter prior to packaging to minimize particulate contamination.

Specifications
Water by Karl Fischer titrationLess than 150 ppm
Trichloroacetic Acid3.0% ± 0.1(w/v) in Dichloromethane by potentiometric titration


Component Specifications

Trichloroacetic AcidPurity: 99.5% by titration
Chloride: Less than 0.001%
Appearance: White crystals
Dichloromethane by GC analysisPurity: Greater than 99.9%


Suggested Applications

For DNA synthesis applications only.