|
|
 |
Activator ETT 0.25M Ethylthiotetrazole in Acetonitrile
|
 |
 |
| | Packaged In | Catalog No. |
| | 450 mL bottles | BR721-0450 |
| | 1L bottle or case of
2 | BR721-1 |
| | 2L bottles | BR721-2 |
| | 20L Plastic NOWPak
Container | BR721NP20 |
| | 20L NOWPak II
Container | BR721-20 |
| | 56L Stainless Steel
Pressure Dispense System | BR721-56 |
| | 200L Stainless Steel
Pressure Dispense System | BC721-200 |
Mixture passed through 0.2 µm filter prior to packaging to minimize particulate
contamination.
Specifications |
| 5-Ethylthio-1H-tetrazole by HPLC | 0.25 ± 0.02M |
| Water by Karl Fischer titration | <60 ppm |
Component Specifications
| 5-Ethylthio-1H-tetrazole | Purity: Greater than 99.5% by HPLC
Appearance: White crystalline powder |
| Acetonitrile | Purity: Greater than 99.9% by GC |
Suggested Applications
For DNA synthesis applications only.
|
|
|
|