|
|
 |
A Cap 10% Acetic Anhydride/10% Pyridine/80% Tetrahydrofuran (v/v/v)
|
 |
 |
| | Packaged In | Catalog No. |
| | 200mL bottle or case of
12 | BR641-0200 |
| | 450mL bottle or case of
12 | BR641-0450 |
| | 2L bottle or case of
4 | BR641-2 |
Mixture passed through 0.2 µm filter prior to packaging to minimize particulate
contamination.
Specifications |
| Water by Karl Fischer titration | Less than 150 ppm |
| GC Composition (by volume) | |
| Acetic Anhydride | 10.0% ± 1.0% |
| Pyridine | 10.0% ± 1.0% |
| Tetrahydrofuran | 80.0% ± 1.0% |
Component Specifications
| Acetic Anhydride | Purity: Greater than 99.5% by GC
Appearance: Colorless liquid |
| Pyridine | Purity: Greater than 99.5% by GC |
| Tetrahydrofuran | Purity: Greater than 99.9% by GC |
Suggested Applications
For DNA synthesis applications only.
|
|
|
|