Honeywell Burdick & Jackson - the leading brand for solvents, DNA reagents and lab chemicals

Spectroscopy Solvents

Honeywell Burdick & Jackson Spectroscopy Solvents

Solvents for Spectroscopy have been developed for fluorescent, infrared-(IR), ultraviolet-(UV) and visible (VIS) spectroscopy. This product line is further suitable for very sensitive HPLC applications.

To ensure excellent optical properties of Spectroscopy Solvents starting materials selected with care and purified by robust multi-step manufacturing processes. Stringent testing of each lot guarantees extremely low level impurities which could disturb fluorescence, IR- or UV/VIS spectra. The products are delivered to our customers in premium packaging systems to prevent any loss in quality during transport or subsequent storage.

 
Features
Excellent optical properties
Each lot performance tested
Superb UV transmittance
 
Packaging Options
1 L and 2.5 L glass bottles
45 L and 200 L stainless steel returnable containers
1000 L and 1400 L stainless steel returnable containers
Other packaging on request

Select Your Language