Honeywell Burdick & Jackson - the leading brand for solvents, DNA reagents and lab chemicals

B&J Brand Solvents for HPLC Applications

Burdick & Jackson Brand Solvents to meet the extreme purity demands of HPLC applications

Honeywell Burdick & Jackson features a wide range of high-purity solvents developed to meet the extreme purity demands of today's sensitive high performance liquid chromatography (HPLC) applications. To find the right solvent system for your application most products are offered in a variety of different HPLC grades: B&J Solvent grade, gradient grade, super gradient grade and LC-MS grade.

In order to meet or exceed our customers' requirements continuous improvement is strongly supported by ongoing enhancement, packaging engineering and R&D efforts. Unmatched lot-to-lot consistency means standardized HPLC methods do not have to be continually recalibrated or adjusted when solvent lots are changed. Low trace impurities, low water content and low particulate levels also help protect expensive HPLC columns and system components. This consistency results in lower costs for our customers.

 
Features
Minimal UV contaminants
High purity by GC assay
Low water content
Outstanding lot-to-lot consistency
 
Packaging Options
1 L and 2.5 L glass bottles
45 L and 200 L stainless steel returnable containers
1000 L and 1400 L stainless steel returnable containers
Other packaging on request

Select Your Language