The B&J LC-MS Solvent product line has been developed for extremely low
impurity applications, especially for use in Liquid Chromatography - Liquid
Chromatography - Mass Spectroscopy applications. LC-Mass has become has become
an important tool in biopharmaceutical applications, e.g. Proteomics as well as
environmental analysis.
Development in the field of LC-MS instrumentation has resulted in better
detection limits and structural elucidation. The B&J Brand LC-MS Solvents
meet the requirements of the latest generation of instrumentation regarding
impurities, e.g. trace metals and other contaminants. Through the low content
of particles and fluorescent impurities as well as the high UV transmittance of
B&J Brand LC-MS Solvents, exact and reproducible results in LC-MS
applications are guaranteed.
Features
Minimal UV contaminants
High purity by GC assay
Low particulate levels
Low trace ion levels (e.g. 0.1mg/kg, Mg, Ca)
Packaging Options
1 L and 2.5 L glass bottles
45 L and 200 L stainless steel returnable containers
1000 L and 1400 L stainless steel returnable containers