Honeywell Burdick & Jackson - the leading brand for solvents, DNA reagents and lab chemicals

GC and GC Plus Solvents

Honeywell Burdick & Jackson GC Solvents

Recent developments in residue analysis by gas chromatographic (GC) methods enabled increased sensitivity in environmental and food analysis. Besides improvements in the instrumentation and columns, solvent quality plays a critical role in achieving reliable results in GC and GC-MS applications. The B&J GC Solvents have been designed to analyze low-volatile substances, especially with environmental relevance such as pesticides, preservatives or metabolites. Each lot is characterized via high resolution capillary GC with Electron Capture Detection (ECD), Phosphorous and Nitrogen Selective Detector (PND) or GC-ECD/PND mode.

The production of B&J GC Solvents in large, homogenous batches utilizing state-of-the-art multi-step purification ensures high lot-to-lot consistency. Filling under clean room conditions in contaminant-free packaging materials guarantees exceptional results in the application.

 
Features
Very low trace contaminant levels
3ng/l (retention times Chlorobenzene: Decachlorbiphenyl; Demeton - Atrazin) by GC-ECD/PND
Ideal for EPA protocols
Actual lot chromatograms available upon request
 
Packaging Options
1 L and 2.5 L glass bottles
45 L and 200 L stainless steel returnable containers
1000 L and 1400 L stainless steel returnable containers
Other packaging on request

Select Your Language