Using in-house synthesis capabilities, Honeywell Burdick & Jackson
developed Dried DNA Reagents, which are processed and purified for
oligonucleotide synthesis. These reagents are packaged to facilitate direct
connection to popular DNA synthesizers. All DNA reagents are processed to
exacting specifications, ensuring the highest synthesis efficiency. They are
also passed through a 0.2-micron filter during packaging to eliminate
particulate contamination.
We continually expand our DNA reagent line to accommodate new instruments and
chemistries. Customers can discuss special requirements or custom reagent
formulations that do not appear in product listings with our experts.
As part of our commitment to meet customer demands worldwide, we now offer
5-Ethylthio-1H-Tetrazole (ETT) activators used to synthesize DNA and RNA
oligonucleotides for genomic, proteomic and drug discovery technologies.
Features
Developed using Burdick & Jackson's in-house synthesis
capabilities
Manufactured to the same quality standards as B&J Brand® solvents
Products and packages designed to facilitate direct connection to popular
DNA synthesizers