|
|
 |
 |
Toys and Novelties
|
 |
|
With Lumilux® effect pigments, special artistic and visual effects can be
achieved in end products. The toy industry is particularly keen on
incorporating luminescent features into injection-molded products. Applied to
thin films, amazing special effects can be achieved with Lumilux®
phosphorescent materials. Textiles with afterglow logos and images are very
much in vogue - either screen-printed or stitched with luminescent yarn.
They are usually produced by means of silk-screen printing methods, casting
processes, injection molding technologies or painting and spraying
methods.
Lumilux® Green N-pigments are commonly used afterglow pigments. They continue
to emit yellow-green light in dark conditions for many hours after being
charged by exposure to daylight, white lamplight or UV radiation. They can be
used in photoluminescent materials such as paints, surface coatings, ceramic
tiles, coated glass, flexible or rigid plastics and enamelled materials.
If subjected simultaneously to UV radiation and humidity, zinc sulphide
N-pigments can become gray and lose luminance. The typical cause of this is a
photochemical reaction in which zinc separates off and deposits on the
crystalline surface of the pigment particles in very finely divided form,
creating the gray appearance. Elimination of either contributory cause - UV
radiation or humidity - can prevent this problem.
Alkaline coatings demonstrate the ability to provide adequate protection
against graying by diffusing light at low levels of humidity. Consequently,
Lumilux® Green N-pigments are produced with an alkaline silicate coating and
their aqueous extract is alkaline.
Lumilux® Green SN-pigments incorporate advanced technology that enables them to
emit light for a significantly longer duration after charging by exposure to
daylight, white lamplight or UV radiation.
Like Lumilux® Green N-pigments, SN-pigments can be used in photo-luminescent
materials such as paints, surface coatings, ceramic tiles, coated glass,
flexible or rigid plastics and enamelled materials. They are also used in
safety applications, such as escape route signs and safety-way-guidance
systems.
Based on alkaline earth aluminates, Lumilux® Green SN-pigments do not become
gray through exposure to strong sunlight or UV radiation, making them suitable
for outdoor applications. They are stable against organic solvents and heat
resistant to 500ºC. They also have the potential to survive in oxygen-free
atmospheres up to 800ºC without significant loss of brightness.
Alkaline earth aluminates are not stable against water and acids. However, they
are sufficiently protected against the decomposing effect of water or acid in
injection-molded products and dried paint films.
Honeywell Specialty Materials can produce customized luminescent pigments to
customers specifications.
For further information,
please contact us.
|
|
Phosphorescence
|
 |
 |
Afterglow effect pigments are inorganic compounds available in a variety of
particle sizes and different emission colors.
|
|
Masterbatch
Granulates
|
 |
 |
Granulated pigment concentrates (master batches) simplify the use of
pigments in an extrusion process.
|
|
|
|