 |
Hydrofluoric Acid 70% Solution
|
 |
(Aqueous HF, 70% HF) 70% HF (Aqueous HF) is used in a variety of
applications including stainless steel and titanium pickling, glass
etching/frosting, quartz purification, feedstock for chemical derivatives,
chemical milling, and rare metal processing.
Honeywell manufactures and ships 70% HF from its Geismar, Louisiana and
Amherstburg, Ontario production facilities. Aqueous HF is delivered in bulk
quantities via Honeywell trucks and custom designed trailers. Honeywell
operates the largest Aqueous HF transportation fleet in North America with over
20 trailers in service. Each truck and trailer "unit" is equipped with
satellite tracking capability, emergency shutdown devices, and other
state-of-the-art features. The satellite tracking system can pinpoint the
unit’s location at all times and allows for constant two-way communication. Two
man driver teams, regardless of travel distance, operate each delivery unit.
All our drivers are Honeywell professionals, not "common carriers".
Every driver is required to complete extensive training in the safe handling
and delivery of aqueous HF before they go "on the road".
70% HF is a highly hazardous, fuming, corrosive acid that demands rigorous
safety considerations in its use and handling. Both liquid and vapor can cause
severe burns to all parts of the body. Specialized medical treatment is
required for any exposure to HF.
Physical and Chemical Properties of Hydrofluoric
Acid 70%
| Appearance | Colorless liquid, fumes in air |
| Physical State | Liquid |
| Molecular Weight | 20.01(HF) |
| Chemical Formula | 70% HF in H2O by weight |
| Odor | Sharp Pungent Odor |
| Specific Gravity | Water=1.0) 1.225 @ 70°F (21.1°C) |
| Solubility in Water | 100% by weight |
| pH | Not Applicable |
| Boiling Point | 151°F (66°C) |
| Melting Point | -95.8°F (-71°C) |
| Vapor Pressure | 110 mmHg at 70°F (21°C) |
| Vapor Density(Air=1.0) | 2.21 at 70°F, 1.76 at 80°F |
| Evaporation Rate | Not Applicable |
| % Volatiles | 100% |
| Ionization Potential | 15.98 eV |
| Flash Point | Not Flammable |
For additional physical and chemical properties of Hydrofluoric Acid 70%
solution please review our technical bulletin and our Technical Data Sheet
(TDS).