Genetron® Refrigerants

Organic Rankine Systems


Organic Rankine SystemsWorking Fluids for Organic Rankine Cycle Systems

The Organic Rankine Cycle is a non-superheating thermodynamic cycle that uses an organic working fluid to generate electricity. The working fluid is heated to boiling, and the expanding vapor is used to drive a turbine. This turbine can be used to drive a generator to convert the work into electricity. The working-fluid vapor is condensed back into a liquid and fed back through the system to do work again.

Today, ORC systems are being evaluated to improve the working efficiency of distributed generation systems, to generate electricity from geothermal or solar natural heat sources, or to recover waste heat from industrial processes and convert that heat into usable power.

Among the working fluids than can be evaluated for use in these systems is Genetron® 245fa, a high-boiling refrigerant now available in commercial quantities from Honeywell.

The favorable performance of Genetron 245fa in Organic Rankine cycles provides an opportunity for enterprises to realize recovery of waste heat and convert it to useful electricity.

Equipment manufacturers and design engineers should contact Honeywell directly for more information on the use of Genetron 245fa in these applications.