Genetron® Refrigerants

Commercial AC Products

Commercial products include refrigerants for packaged systems, chillers, and other systems used in schools, offices, hotels, industrial facilities, and anywhere else that people need to be comfortable.

Because of the ongoing phase out of HCFCs including R-22 and R-123, Honeywell continues to seek out new, environmentally friendlier alternatives to today's industry-standard products. The newest addition to the Honeywell line is Genetron 245fa, a low-pressure refrigerant currently being looked at as a replacement for R-123 in new centrifugal chillers.


Genetron 134a
Genetron 134a

Genetron 134a for chillers and other refrigeration applications.


Genetron 123
Genetron 123

Genetron® 123 is a low-pressure HCFC refrigerant used for servicing centrifugal chillers.


Genetron 245fa
Genetron 245fa

Genetron® 245fa is the newest in Honeywell's refrigerant line, and is a potential replacement for HCFC-123 in new centrifugal chillers.


Genetron 22
Genetron 22

R-22 has been running strong since the 1940's, and is the most widely used refrigerant in the world. Genetron® R-22 is made to the highest industry standards for purity and dryness, and is packaged in multiple cylinder and tank sizes for your safety and convenience.


Genetron AZ-20
Genetron AZ-20

Genetron® AZ-20 is Honeywell's original name for R-410A, a Honeywell invention that entered the scene in a test market in 1993 as a chlorine free R-22 replacement. With its energy efficiency and performance advantages over R-22, R-410A is now the leading replacement for R-22 in new residential air conditioners.


Genetron 407C
Genetron 407C

Genetron® 407C is the preferred R-22 replacement for existing air conditioning systems. With its excellent capacity match to R-22, equipment manufacturer approval, and worldwide availability, Genetron® 407C is the answer for your immediate R-22 replacement needs.


CFCs
CFCs

Production of CFCs was phased out in 1994, but some products are occasionally still available in virgin or reclaimed form.