|
|  |
 |
Automotive AC Flush
|
 |
 |
|
Literature + Documents (PDF) Download
| |
 |
 Automotive AC Flush - Honeywell Genesolv® Solvents
Since the 1960s, Honeywell has been serving customers with trusted
automotive brands including FRAM®, Bendix®, Autolite®, and Prestone®. You can
add to these trusted names the Genesolv® brand with its S Series of A/C
Flushing Solvents.
Genesolv® SF is a fast and effective flush solvent for R-134a A/C systems.
It is designed to remove oil and other contaminants from the system during
repair or maintenance. Genesolv SF is nonflammable, fast evaporating and is an
excellent solvent for PAG and POE lubricants.
Honeywell, in partnership with equipment manufacturers, has developed a
fully automated, self-contained, closed loop flush cart to facilitate the use
of our new solvent. The unique design of the Honeywell flush cart ensures that
only clean solvent is circulated through the components being flushed. The unit
is designed for fast cleaning and complete purging of the flush solvent from
the system with minimal solvent emissions.
For more information about carts available, please open the links below.
|

|
|