25th European Photovoltaic Solar Energy Conference and Exhibition

Products for PV Modules


Honeywell Products for Photovoltaic Modules

The materials Honeywell supplies for photovoltaic modules increase module efficiency.

SOLARC is a sol-gel based anti-reflective coating for photovoltaic modules. SOLARC improves light transmittance and damp heat resistance of the module’s glass, increases module efficiency and enhances module aesthetics. By increasing light transmittance, more sunlight is able to reach the solar cell, which ultimately increases the amount of electricity the module is able to generate.
  
PowerShield® are high-performance backing systems for rigid modules. They protect the modules and their critical electrical components in all types of environments, including humid conditions, and help ensure that modules are a reliable source of energy over their typical 25-year lifetime. Honeywell is one of the only fully-integrated backsheet suppliers and provides a single point of accountability to module makers.