Honeywell Electronic Materials

Press Releases


New Honeywell Material Improves Performance of LED Lighting For Displays, Other Applications

Thermal management material helps decrease power use and improves lifespan for energy-efficient light emitting diodes.

MORRIS TOWNSHIP, N.J., Sept. 14, 2009 - Honeywell (NYSE: HON) announced today that it has developed a new thermal management material that improves energy efficiency of light emitting diodes (LEDs), which are increasingly being used in applications such as street lamps, automotive lighting, flat panel TV displays and computer monitors.

The new product, called Honeywell LTM6300-SP, is a thermal interface material that highly effectively transfers heat generated by LED lamps. As LEDs become smaller, faster and more powerful, more heat is being generated in a confined space, which can threaten to damage the LEDs' performance. If LEDs overheat, they become dim, their color is muted and their lifespans are shortened.

Because LEDs are semiconductor devices, they require more precise heat management than traditional light sources. Honeywell's thermal management materials are designed to meet this specific challenge, helping to effectively transfer heat in semiconductor applications.

"Honeywell is committed to energy efficiency technology, and this newly developed thermal management material, which enhances the performance of energy efficient LEDs, is another example of our commitment," said Brian Daniels, Chief Technology Officer for Honeywell Electronic Materials. "LTM6300- is the first in a series of HEM phase change materials being developed for the growing LED segment."

LTM 6300 was designed for LED backlights for flat panel displays, but the packaging technology can be also implemented in LEDs used in a wide range of industries, from automobiles to computers. Honeywell LTM 6300-SP is a high-thermal-performance phase change material that is superior to silicone-based products, which typically pump out and degrade at high temperatures.

The lighting industry has evolved from incandescent bulbs toward more energy-efficient options such as fluorescent bulbs and LEDs. Demand for LEDs is growing because they have several benefits over traditional light sources, such as lower energy consumption, longer lifespan, and smaller size. They also produce more light per watt than incandescent bulbs, are more durable and faster, and are mercury-free. When used instead of traditional light sources, LEDs also reduce pollution and carbon footprint because they demand less power, which translates into energy savings that result in lower carbon dioxide and mercury emissions.

The phase change material is based on Honeywell's packaging expertise in thermal management. Honeywell LTM 6300-SP is designed to be used mainly as a screen printable paste and complements Honeywell's other thermal interface products.

Honeywell Electronic Materials, part of Honeywell Specialty Materials, supplies microelectronic polymers, electronic chemicals, and other advanced materials that enable the integration of cutting edge processes at customer sites. Honeywell also maintains extensive product offerings under its metals business segment, including physical vapor deposition (PVD) targets and coil sets, precious metal thermocouples and materials used during back-end packaging processes for thermal management and electrical interconnect. More information can be found at http://www.honeywell.com/em/.

Honeywell International (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; automotive products; turbochargers; and specialty materials. Based in Morris Township, N.J., Honeywell's shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit www.honeywellnow.com.

This report contains "forward-looking statements" within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of fact, that address activities, events or developments that we or our management intend, expect, project, believe or anticipate will or may occur in the future are forward-looking statements. Forward-looking statements are based on management's assumptions and assessments in light of past experience and trends, current conditions, expected future developments and other relevant factors. They are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by our forward-looking statements. Our forward-looking statements are also subject to risks and uncertainties, which can affect our performance in both the near- and long-term. We identify the principal risks and uncertainties that affect our performance in our Form 10-K and other filings with the Securities and Exchange Commission.

Contacts:
Peter Dalpe
973-455-4908
Peter.Dalpe@honeywell.com

Alexandra Pribilovics
+86 (21) 2894-2932
Alexandra.Pribilovics@honeywell.com

 

Media Relations Contact

Contact Us If you have additional questions or would like more information.