Honeywell Refrigerants Europe

Residential AC Products


Residential AC ProductsFor the air-conditioning industry the long-term replacement of Genetron® 22 (HCFC-22) was a primary focus. A key Honeywell long-term solution came with the development of the energy efficient HFC R-410A, a non-ozone depleting nearly-azeotropic mixture of Genetron® 32 and Genetron® 125. R-410A together with other long-term and intermediate Genetron® 22
replacements offered by Honeywell, are able to deliver solutions that match with OEM's and specialist installers needs for greater efficiency and safe handling.
 
In new air-conditioning and heat pump equipment for residential applications, Honeywell's Genetron® 410A provides an optimal, long-term replacement for Genetron® 22. When designed and optimized for this refrigerant, a system can deliver a 5% gain in efficiency and, generally, a 10% increase in capacity compared to other Genetron® 22 alternatives. Additionally, as a higher pressure refrigerant, Genetron® 410A enables the design of more compact equipment thereby giving greater installation flexibility.
 
A further alternative is provided by Genetron® 407C. A blend of Genetron® 32, Genetron® 125 and Genetron® 134a, Genetron® 407C can be used for new equipment as well as retrofit existing Genetron® 22 systems. Relative to Genetron® 22 there is little to no capacity decrease with Genetron® 407C, however some loss of efficiency will occur. In designing for new equipment, some design changes may be required if retention of efficiency ratings are required. Additionally, in some systems, changes to heat exchangers may be required due to the increased temperature glide of the blend.

Genetron® 22
Genetron® 22

An HCFC refrigerant in residential, commercial and industrial applications.


Genetron® 410A
Genetron® 410A

Developed by Honeywell as the long-term, non-ozone depleting energy efficient replacement for Genetron® 22 in air-conditioning, commercial and industrial refrigeration applications.


Genetron® 407C
Genetron® 407C

Non-ozone-depleting replacement for Genetron® 22 in various air-conditioning applications, as well as in other refrigeration systems.

Select Your Language