Honeywell Enovate® Blowing Agent

Users of Metal Panels

Users of Metal Panels
Benefits for Insulated Metal Panel Users


Superior Insulating Performance

Enovate is now the leading blowing agent used in the manufacturing of home refrigerators and freezers. Numerous tests have shown its outstanding insulating performance in this application. Manufacturers held to stringent U.S. Department of Energy standards chose Enovate. These same leading energy saving properties are                                          available to insulated metal panel users.

Durable Insulated Metal Panels

Research conducted by Honeywell shows that foams blown with Enovate blowing agent provide superior physical properties. These foams offer excellent dimensional stability, adhesion to metal skins and compressive strength.

Superior Fire Performance

Foam cores blown with Enovate are able to meet the ASTM E 84 class I specification. This rating provides a flame spread equal or lesser than 25 and a smoke developed value equal or lesser than 450. The results are obviously formulation dependent but results better than those observed with hydrocarbons are achievable.

Environmental Solution

With its outstanding thermal performance, its zero ozone depletion property,and its non-VOC classification, Enovate is ideally suited as a balanced solution to today’s environmental challenges.


Enovate® Characteristics
 Superior insulating performance
 Zero ozone-depletion
Superior fire performance
 Ease of use
 Good dimensional stability and compressive strength
Enovate® Characteristics