Honeywell Enovate® Blowing Agent

Information for Facility Owners and Managers

 Literature + Documents (PDF) 
Information for Facility Owners and Managers
Benefits for the Facility Owner and Manager

Enovate® blowing agent spray foam roofing systems provide tangible benefits for building owners and managers when compared to HCFC-141b.

Higher Compressive Strengths
Building owners and managers have the security of knowing that their roofs can support foot traffic for maintenance and other activities requiring a durable roofing material. 

Better Cold Temperature Insulation
Research conducted by Honeywell shows that foams blown with Enovate  blowing agent provide superior low-temperature performance when compared to foams blown with HCFC-141b.

Environmentally Friendly
Choosing a spray foam roofing system made with zero-ozone depleting Enovate blowing agent supports the phase out of HCFC-141b and protects the environment.

Slower Insulation Aging
A five-year study showed that foams blown with Enovate provide superior long-term thermal insulation performance when compared to foams blown with HCFC-141b.

Overall
All these benefits are available from a blowing agent that is zero-ozone depleting and helps provide a better, stronger roofing system.

Enovate® Properties
  Fluorocarbons provide the best R-value.
  Excellent cold temperature insulation with Enovate.
  Slower insulation aging with Enovate.

  
Local Providers of Spray Foam Roofing
If you are a facility manager we will be able to direct you to a system house or a contractor in your area. For a local provider of spray foam roofing please click here and provide us with your name, title, address, phone number as well as information on your roofing project.
Local Providers of Spray Foam Roofing

Literature + Documents (PDF)