Benefits for the Spray Foam
Contractor
Enovate® is your ideal choice as a next generation blowing agent
Foam Yields
Foam yields have been shown to be equal to or higher than those observed
with HCFC-141b. Check with your system house about formulations and
application-specific yields.
Temperature Application
Window
Spray foam systems using Enovate blowing agent offer a broader temperature
application window so you can begin earlier and work later in the year
-starting earlier in the day and finishing later in the day!
Ease of Use and Efficiency
Spray foam blown with Enovate has also been shown to be easier to
use,maintaining a more uniform pattern and taking less time to complete the
spraying of details such as HVAC equipment, pipe supports and various other
roof penetrations.
Coating Yields
Enovate provides a uniform smooth finish rather than an orange peel
texture.The Spray Polyurethane Foam Estimating Reference Guide shows that a
contractor could save 5% coating volume with this development.
Overall
All these benefits come from a blowing agent that is a safe, non-flammable
product that works with your existing spray foam equipment in a broad range of
temperatures and environments.
| Properties of Enovate® Blown
Foam |
Good Foam yields |
Wide temperature application window |
Easy to use with existing equipment |
Smooth foam finish |
|  |