Honeywell Chemical Intermediates

Naxol® Cyclohexanol

Naxol® CyclohexanolNaxol is Honeywell's world-class grade of cyclohexanol, ideal for use in the production of cyclohexylamine and nylon as well as agricultural products, rubber chemicals, plasticizers and solvent applications. For applications in which purity, consistency and quality are essential, Naxol is the proven choice, time after time. Naxol is produced by hydrogenating phenol with a select catalyst, which reduces concerns with applications sensitive to oxygen or peroxide.
 
For applications in which freeze protection is important, try Naxol W – the quality you expect from our regular Naxol with the addition of water for extra freeze protection in temperatures down to -5° C.

Properties & Specifications
Properties & Specifications

Detailed information on Naxol’s properties and specifications is available here.


Material Handling
Material Handling

Naxol is a hazardous chemical that can cause a variety of reactions depending on the length of exposure or contact.


Applications
Applications

Naxol is a solvent as well as a blending agent used in numerous manufacturing and end-use applications.


Availability
Availability

Naxol and Naxol W are available in a variety of options, providing you with the handling and storage options that will conveniently meet your needs.