Certifications
Contact Us
Properties & Specifications – Methyl Ethyl Ketoxime
If you have questions regarding MEKO properties and specifications please
contact us
.
Properties and Specification Documents
(PDF) Download
Methyl Ethyl Ketoxime
Physical and Chemical Properties
Chemical Formula:
CH
3
CNOHC
2
H
5
CAS Number:
96-29-7
Other/Generic Names:
2-Butanone Oxime
Appearance:
Clear, colorless liquid
Molecular Weight:
87.12
Odor:
Ether like odor
Specific Gravity:
0.92 g/ml (H
2
O = 1.0)
Solubility in Water:
Slightly Soluble
Boiling Point:
152°C (306°F) at 1,013 hPa
Melting Point:
-29.5°C (-21.1°F)
Vapor Pressure:
2.66 hPa @ 20°C
Density:
0.92 g/cm3 at 20°C
pH:
7.0 – 8.5 at 20°C
Flash Point:
63°C (145°F)
Product Specification
Assay
Specification
Typical
CH
3
CNOHC
2
H
5
99.0% min.
99.6%
Methyl Ethyl Ketone
0.50% max.
0.13%
Sec-Butyl Alcohol
0.50% max.
0.07%
Water
0.25% max.
0.1%
Color, APHA
8 max.
2
Honeywell MSDS