 |
|
 |
Properties & Specifications
|
 |
If you have questions regarding Nadone’s properties and specifications
please contact us.
|
Please click here to download properties and specifications in PDF
format.
|
Physical and Chemical Properties
|
| CAS Number: | 108-94-1 |
| Chemical Formula: |
CH2(CH2)4CO |
| Other/Generic Names: | Cyclohexyl Ketone, Pimelic Ketone,
Ketohexamethylene |
| Appearance: | Clear, Colorless to pale yellow
liquid |
| Physical State: | Liquid |
| Molecular Weight: | 98.14 |
| Odor: | Peppermint-like, reminiscent of
acetone |
| Specific Gravity: | 0.945 20°C (H2O = 1.0) |
| Solubility in Water: | 5% @ 30°C (Weight %) |
| Boiling Point: | 155.6°C (312.1°F) |
| Melting Point: | -32.1°C (-25.8°F) |
| Vapor Pressure: | 3.95 mm Hg @ 20°C |
| Vapor Density: | 3.4 (Air = 1.0) |
| Evaporation Rate: | < 1 (compared to Butyl
Acetate) |
| % Volatiles: | 100 @ 20°C |
| Flash Point: | 46°C (114.8°F) Closed cup |
| Storage: | Store in moisture tight containers in a
cool, well ventilated area. |
| |
Product Specifications
Assay
|
Specification
|
Test Method
|
| Cyclohexanone, % | 99.8 min. | QANAD-0007 |
| Cyclohexanol, % | 0.05 max. | QANAD-0002 |
| Water, % | 0.05 max. | QANAD-0006 |
| Acidity (as formic acid), % | 0.01 max. | QANAD-0005 |
| Color, APHA (Pt-Co) units | 5 max. | QANAD-0001 |
| |