Honeywell Chemical Intermediates

Properties & Specifications – Naxol® Cyclohexanol

Properties & Specifications – Naxol® CyclohexanolIf you have questions regarding Naxol’s properties and specifications please contact us.
  
 
Properties and Specification Documents
(PDF) Download
Naxol® Cyclohexanol

 

Physical and Chemical Properties
CAS Number:108-93-0
Chemical Formula:CH2(CH2)4CHOH
Other/Generic Names:Cyclohexyl Alcohol, Hydroxycyclohexane, Hexahydrophenol, Hexalin
Appearance:Clear, Colorless liquid (Solid below 25°C)
Physical State:Liquid (Solid below 25°C)
Molecular Weight:100.16
Odor:Camphor-like odor
Specific Gravity:0.946 @ 30°C (H2O = 1.0)
Solubility in Water:3.6% @ 20°C (Weight %)
Boiling Point:161°C (322°F)
Melting Point:25°C (77°F)
Vapor Pressure:1 mm Hg @ 20°C
Vapor Density:3.5 (Air = 1.0)
Evaporation Rate:< 1 (compared to Butyl Acetate)
% Volatiles:100
Flash Point:66°C (150.8°F) Closed cup
Storage:Store in moisture tight containers in a cool, well ventilated area.
 
Product Specifications

Naxol Cyclohexanol
Assay
Specification
Test Method
Cyclohexanol, %S/B 99.7 min.QANAX-0009
Cyclohexanone, %S/B 0.15 max.QANAX-0007
Water, %0.10 max.QANAX-0002
Color, APHA (Pt-Co) units5 max.QANAX-0001
 
Naxol W Cyclohexanol
Assay
Specification
Test Method
Cyclohexanol, %97.1 min.QANAX-0009
Cyclohexanone, %S/B 0.15 max.QANAX-0007
Water, %2.0 ± 0.2QANAX-0002
Color, APHA (Pt-Co) units5 max.QANAX-0001