 |
|
 |
Properties & Specifications
|
 |
If you have questions regarding Naxol’s properties and specifications
please contact us.
|
Please
click here to download properties and specifications in PDF format.
|
Physical and Chemical Properties
|
| CAS Number: | 108-93-0 |
| Chemical Formula: |
CH2(CH2)4CHOH |
| Other/Generic Names: | Cyclohexyl Alcohol, Hydroxycyclohexane,
Hexahydrophenol, Hexalin |
| Appearance: | Clear, Colorless liquid (Solid below
25°C) |
| Physical State: | Liquid (Solid below 25°C) |
| Molecular Weight: | 100.16 |
| Odor: | Camphor-like odor |
| Specific Gravity: | 0.946 @ 30°C (H2O =
1.0) |
| Solubility in Water: | 3.6% @ 20°C (Weight %) |
| Boiling Point: | 161°C (322°F) |
| Melting Point: | 25°C (77°F) |
| Vapor Pressure: | 1 mm Hg @ 20°C |
| Vapor Density: | 3.5 (Air = 1.0) |
| Evaporation Rate: | < 1 (compared to Butyl
Acetate) |
| % Volatiles: | 100 |
| Flash Point: | 66°C (150.8°F) Closed cup |
| Storage: | Store in moisture tight containers in a
cool, well ventilated area. |
| |
Product Specifications
Assay
|
Specification
|
Test Method
|
| Cyclohexanol, % | 99.7 max. | QANAX-0009 |
| Cyclohexanone, % | 0.15 min. | QANAX-0007 |
| Water, % | 0.10 max. | QANAX-0002 |
| Color, APHA (Pt-Co) units | 5 max. | QANAX-0001 |
Assay
|
Specification
|
Test Method
|
| Cyclohexanol, % | 97.1 min. | QANAX-0009 |
| Cyclohexanone, % | 015 max. | QANAX-0007 |
| Water, % | 2.0 ± 0.2 | QANAX-0002 |
| Color, APHA (Pt-Co) units | 5 max. | QANAX-0001 |
| |