Honeywell Chemical Intermediates

Material Handling

Material Handling

Caprolactam can cause a variety of reactions ranging from mild to moderately severe eye, skin and respiratory tract irritation depending on the length of exposure or contact. In addition, the molten material may cause thermal burns. Prolonged inhalation of the aerosol, vapors and/or dust may irritate the membranes of the nose and throat; at high concentrations, caprolactam may cause reversible symptoms such as nausea, vomiting, dizziness and headache. Only personnel that have been trained in the safe handling of caprolactam should work in areas where it is present – all others should refrain from being in those areas until properly trained.
 
Like other organic chemicals, caprolactam should always be handled, stored and used with every precaution against fire. Fires involving caprolactam can be extinguished using water spray, dry chemical, foam or carbon dioxide. When heated to its decomposition temperature, hydrogen cyanide and carbon monoxide may be emitted. Only essential, trained personnel should be in the area during a caprolactam fire.
 
When handling caprolactam, appropriate safety gear should always be worn, including safety glasses with cup-type side shields or chemical goggles, safety shoes, natural rubber or neoprene gloves, and a hard hat. All contaminated clothing should be washed before reuse.
 
If eye, skin, inhalation or ingestion exposure does occur, treat promptly as directed and seek medical attention immediately if necessary.
In case of eye contact, flush eyes with copious amounts of water for at least 15 minutes, occasionally lifting upper and lower lids to ensure thorough flushing. Obtain medical attention.
If skin contact occurs, remove affected clothing and was affected area with large quantities of water. If irritation persists, seek medical attention.
If caprolactam is inhaled, remove the patient to fresh air. If the patient is not breathing, give artificial respiration, preferably mouth-to-mouth. If breathing is difficult, give oxygen that is administered only by trained personnel. Get prompt medical attention.
If caprolactam is ingested, seek immediate medical attention. If conscious, and more than a mouthful was ingested, drink 2 to 4 glasses of water and induce vomiting by touching finger to back of throat.
 
For more detailed information on first aid and the safe handling of caprolactam, refer to the Material Safety Data Sheet, provided in compliance with OSHA hazard communication regulations.