Retort is a cooking process that uses heat and pressure to cook food in its
sealed package. Retort conditions are quite demanding with temperatures
typically ranging from 251°F to 270°F. Capran® biaxially-oriented nylon film
provide the strength, toughness, puncture and burst resistance that enable
flexible pouches to withstand the strenuous retort process, shelf life
requirements and demanding shipping and handling distribution.
Common flexible retort pouch structures utilizing Capran® biaxially-oriented
nylon film include the following :
PET / FOIL /
C1500 or 1500RT / CPP PET / C1500M
or 1500RT / FOIL / CPP PET-SiOX or
AlOX / C1500 / CPP
Due to their thinner dimensions, it takes less time to cook food in a flexible
pouch than in other forms of rigid packaging such as cans and jars. This
reduced retort time results in foods that have superior taste. Flexible retort
pouches offer a variety of additional benefits over rigid packaging to both
retailers and consumers that include :
Superior
taste due to reduced retort time Extended
shelf life Reduced
storage space, both in warehouse and pantries Reduced
transportation costs Easier and
safer tear-open/disposal consumer experience Microwave
convenience