|
BF3 Packaging
|
 |
 |
Need a Content Heading
BF3 Gas Cylinders
Honeywell offers High-Purity grade of Boron Trifluoride in returnable
cylinders meeting U.S. Department of Transportation (DOT) specifications 3A and
3AA. Each cylinder contains 50 pounds (22.7 kg) of BF3 gas.
BF3 Gas Manifolded Racks
For customers requiring a large number of cylinders and who are unable to
use a tube trailer, Honeywell can provide 12 or 16 cylinders pre-manifolded in
a portable rack.
The advantage to such a unitized package is the minimization of customer
connections and potential leak points. A 12 cylinder manifolded rack will
deliver 660 pounds (299.4 kg) of product, while the 16 cylinder manifolded rack
will deliver 880 pounds (399.2 kg) of product, all with only one customer
connection.
BF3 Gas Tube Trailers
Boron Trifluoride is shipped as a compressed gas in tube trailers having the
capacities and dimensions shown below
Capabilities & Dimentions of BF3 Tube
|
Net Weight of Gas
|
Number of Tubes
|
(L x W x H)
|
| 9,000-13,000 Ibs | 30 or 32 | 24'6" x 8' x 8' |
| 12,500-15,500 Ibs | 8 | 24'6" x 8' x 8' |
| 16,000-21,000 Ibs | 6 or 7 | 40' x 8' x 8' |
| 18,000-21,500 Ibs | 6 | 44' x 8' x 8' |
BF3 Complex Packaging
BF3 Complexes are typically available in 5, 15 and 55 gallon
containers. For bulk or other package sizes please
contact us.
|
|  |
|