Honeywell Barrier Films offer release options over
a broad temperature range for the curing of resins and composites used in
aerospace, printed circuit and elastomer cure.
Honeywell Barrier Films include release films produced
from PMP resins. The product line offers a broad range of temperature
capabilities up to 450ºF (232ºC) which facilitates the processing and cure of
thermoset elastomers and resins. These films are also suitable non-stick
surfaces for release liners and tapes. They are available as one-side bondable,
high elongation versions for complex contours and non-perforated or perforated
formats.