Honeywell Aclam EL Films properties make them an ideal material to encapsulate the moisture-sensitive...
Honeywell PCTFE Barrier Films, combined with other flexible substrates, offer superior moisture barrier...
Honeywell PowerShield™ PV325 is a backing material for rigid photovoltaic (PV) modules...
Honeywell PCTFE Barrier Films can be easily thermoformed and yet retain barrier, clarity and properties...
Honeywell Barrier Films provide the protection needed for packaging all types of corrosion-sensitive...
Honeywell Barrier PCTFE Films are rated UL 94VTM-0 and also meet all other vertical and horizontal...
Honeywell Barrier Films attributes results in specialty packaging unmatched by traditional, non-halogenated...
Give your products the moisture protection they require with HydroBlock barrier films...
Aclar® Films
Capran® Films
Aegis™ Nylon Resins
OxyShield Barrier BOPA Films