| |
Formulation
| |
Formulation #
| |
Description
| |
Featuring
|
| | Clean Sunless Tanning Moisturizer | | C103 | | This self-tanning product provides extra benefits such as naturally derived moisturizers and thickeners that contribute to its excellent application properties. The incorporation of Honeywell Asensa® DS 912 zeolite helps to minimize unwanted odors, thus enhancing the experience. | | Asensa DS 912 |
| | Clear Your Face | | B108 | | An extremely gentle facial treatment with mild cleaning agents and smooth exfoliating beads softly removes skin cells for a refreshing after feel. | | Asensa SC 232 |
| | Daily Moisturizer for Sensitive Skin with UVA and UVB Protection | | C105 | | A light cream with excellent spreading characteristics, this SPF 30 daily moisturizer relies on a combination of organic and inorganic UV filters to provide UVA and UVB protection. Honeywell Asensa® PR 200 helps to boost the SPF and helps to provide water resistance to the formulation. | | Asensa PR 200 |
| | Define Your Curls | | F101 | | A soft pomade using the structuring characteristics of Honeywell Asensa® CL 300 to provide body to the light oils without creating a heavy, waxy feel. | | Asensa CL 300 |
| | Enjoy the Sun SPF 30 | | C106 | | A very rich, luxurious Water-in-Oil Sunscreen with Asensa® CL 300 polymer to help improve the film-forming and SPF as well as the after feel. | | Asensa CL 300 |
| | Exfoliating Body Cleanser | | B101 | | A moderately aggressive scrubbing cleanser for hand and body applications, this cleanser scrub contains a blend of surfactants as well as soothing and re-fatting agents leaving the skin soft and smooth with an excellent after feel. | | Asensa SC 220 |
| | Eye Shades | | E101a | | A very simple, totally oil-free eye shadow formulation that is excellent for consumers with oily skin and who do not want to add extra oil to the makeup. The combination of Honeywell Asensa® CL 110 and Honeywell Asensa® CL 120 provides a unique binding system with good payoff and feel, yet one that resists breakage, crumbling and glazing. | | Asensa CL 110
Asensa CL 120 |
| | Gentle Exfoliating Facial Cleanser | | B103 | | A facial cleansing gel formulation using mild surfactants for everyday use. In this case we use Honeywell Asensa® SC 220 polymer, a moderately exfoliating bead. | | Asensa SC 220 |
| | Here Comes the Tan | | C101 | | An effective way to get that golden look without the damage to your skin from UV radiation. Use of Honeywell Asensa® DS 912 odor absorbing agent minimizes malodors often associated with DHA formulations. | | Asensa DS 912 |
| | Highlight Your Eyes | | E118 | | This luxurious eyeliner made with Honeywell’s Asensa® NFF 11 sustainable biopolymer provides an even film on the eyelid and is based primarily on natural ingredients. | | Asensa NFF 11 |
| | Hold Your Moisture Sun Protection | | C108 | | A sunscreen using Honeywell Asensa® PR 200 polyethylene helps to boost the SPF, inhibit moisture loss in the skin and provide water resistance to the formulation. | | Asensa PR 200 |
| | Keep Your Curls | | F102A | | This simple, yet effective, hair styling gel is based on Asensa® NFF 11, Honeywell’s new naturally based film-former to provide a natural hold that resists humidity better than the most commonly used fixatives in gels. If sustainability is important to yourcustomers, Asensa NFF 11 is the right product choice. | | Asensa NFF 11 |
| | Light & Bright Eyeshadow | | E104 | | A soft, creamy eye shadow that applies very easily and leaves a matte appearance due to the Honeywell Asensa® CL 111. | | Asensa CL 111 |
| | Lip Gloss | | E109 | | An excellent lip gloss formulation with good coverage and film-forming properties, it provides a moisture barrier to proddt your lips from drying out and long-lasting properties. | | Asensa PR 200
Asensa SC 210 |
| | Luscious Lips - Dusky Rose | | E117 | | Lipstick characterized by a precise and well defined trace. It contains an equilibrated blend of esters and emollient butter, which provide comfort and lightness. The association of Asensa® SC 210 with Asensa® CL 300 gives the lipstick a good structure, while Asensa® PR 200 provides a light protective film with long-lasting effects | | Asensa CL 300
Asensa SC 210
Asensa PR 200 |
| | Luscious Lips - Ripe Strawberry | | E116 | | Lipstick characterized by a precise and well defined trace. It contains an equilibrated blend of esters and emollient butter, which provide comfort and lightness. The association of Asensa® SC 210 with Asensa® CL 300 gives the lipstick a good structure, while Asensa® PR 200 provides a light protective film with long-lasting effects | | Asensa CL 300
Asensa SC 210
Asensa PR 200 |
| | Nice & Light Facial Moisturizer | | A102 | | A light feeling facial lotion utilizing a variety of moisturizers, esters and natural oils to leave the skin smooth. Incorporation of Asensa® CL 111 polymer provides a soft powdery after feel | | Asensa CL 111 |
| | Protect My Skin | | C104 | | SPF 30 Sunscreen with Honeywell Asensa®PR 200 polyethylene helps to boost the SPF and provide some water resistance to the formulation. | | Asensa PR 200 |
| | RC 880 - Benzoyl Peroxide Cream | | | | A skin treatment lotion utilizing Asesna® RC 880 polyurethane polymeras a post emulsification viscosity agent. | | Asensa RC 880 |
| | RC 880 - O-W Sunscreen ZnO | | | | A simple inorganic sunscreen utilizing Asensa® RC 880 polyurethane polymer as a post-emulsification viscosity adjusting agent. | | Asensa RC 880 |
| | RC 880 - Cream Rinse Conditioner | | | | A standard hair conditioner utilizing Asensa® RC 880 polyurethane polymer as the viscosity adjusting agent. | | Asensa RC 880 |
| | Renew Your Skin | | A105 | | A uniquely textured Alpha Hydroxy Acid cream containing Asensa® RC 880, a salt and extreme pH-tolerant rheology modifier, helps to soften and restore your skin. | | Asensa RC 880 |
| | Set Your Hair Mousse | | F107 | | Superior hold mousse with Honeywell Asensa NFF 11 | | Asensa NFF 11 |
| | Sizzling Scrub | | B102 | | This mild facial cleanser combines the self-heating action of Honeywell Asensa® DS 901 with the moderate scrubbing action of Honeywell Asensa® SC 210. Sodium Lauryl Sulfoacetate provides mild, non-irritating cleansing. After application and upon rinsing with water, a pleasant warming sensation is felt on the skin. | | Asensa DS 901
Asensa SC 210 |
| | Smooth Your Skin | | B106 | | A moderately aggressive cleanser with a combination of Asensa SC 231 and Asensa SC 233 provides vigorous exfoliating action without causing damage to the skin tissue. The addition of Accuscrub GN207 along with the added dyes provides a pleasing visual effect. | | Asensa SC 233
Asensa SC 231 |
| | Turn Up the Heat Facial Scrub | | B104 | | A mild cleansing formulation with gentle surfactants and plenty of moisturizers to reduce irritation and eliminate drying the skin after use. The addition of Honeywell Asensa® DS 901 zeolite provides a pleasant warming sensation upon rinsing with water and the incorporation of Honeywell Asensa® SC 210 polymer provides mild exfoliation. Honeywell Asensa® PR 200 polymer is used to increase the viscosity of the system without making it waxy feeling and also contributes to the soft after feel on the skin. | | Asensa DS 901
Asensa PR 200
Asensa SC 210 |
| | Warm Up Your Face | | A103 | | An elegant mask utilizing Asensa® DS 901 to provide a warming sensation to the skin. Asensa CL 110 micronized polyethylene provides a soft after feel. | | Asensa CL 110
Asensa DS 901 |
| | | | | | | | |