|
Exfoliating, Scrubbing and Polishing
|
 |
 |
Asensa products are selected according to particle size, density and
hardness. Through these combinations, our products provide levels of gentle,
moderate or vigorous cell renewal. Our products are also microbiologically
inert.
| |
Product
| |
INCI Name
| | | |
Benefit
| |
Hardness
| |
Particle Size (µm)
| |
TDS
| |
MSDS
| |
Formulations
|
| | SC 201 | | Polyethylene | | | | SC 201 is a large particle size scrub from a
relatively soft material. The product is ideal for a hand scrub. | |
4
| |
700
| |
| |
| | |
| | SC 210 | | Polyethylene | | | | SC 210 has a mid-range particle size
specification, but is much softer and is optimized for a gentle cleansing
application. | |
7
| |
250
| |
| |
| | Sizzling Scrub |
| Turn up the Heat |
| | SC 220 | | Polyethylene | | | | SC 220 has a mid-range particle size
specification and is among the hardest of the exfoliants. It is ideal for a
more vigorous cleansing application. | |
0.5
| |
250
| |
| |
| | Exfoliating Body Cleanser |
| Gentle Exfoliating Facial Cleanser |
| | SC 221 | | Polyethylene | | | | SC 221 has a small particle size specification from
a hard substrate. It would be a good choice for a mild abrasive
application. | |
0.7
| |
160
| |
| |
| | |
| | SC 222 | | Polyethylene | | | | SC 222 has a small particle size specification
from a hard substrate. This is an ideal product for a facial/body scrub. | |
0.5
| |
125
| |
| |
| | |
| | SC 250 | | Polyethylene | | | | SC 250 has a mid-range particle size specification
and an intermediate hardness. This variant is most suitable for a body
scrub. | |
2.0
| |
180-185
| |
| |
| | |
| | SC 231 | | Oxidized Polyethylene | | | | SC 231 has a small particle size specification.
Its hardness makes it applicable for a more vigorous scrubbing application.
Oxidized polyethylene beads may be easier to disperse than the
homopolymer. | |
<0.5
| |
125
| |
| |
| | |
| | SC 232 | | Oxidized Polyethylene | | | | SC 232 is ideal for any type of scrub. Its hardness
makes it applicable for a more vigorous scrubbing application. Oxidized
polyethylene beads may be easier to disperse than the homopolymer. | |
<0.5
| |
325
| |
| |
| | |
| | SC 233 | | Oxidized Polyethylene | | | | SC 233 provides a combination of large particle
size and extreme hardness and will provide a unique feel for hand or foot
scrubs. | |
<0.5
| |
600
| |
| |
| | Smooth Your Feet |
| | SC 240 | | Oxidized Polyethylene | | | | SC 240 has a small particle size specification. SC
240 contains a high acid number of 41compared to 16 for other oxidized
polyethylene which gives a wetting advantage in formulations. | |
<0.5
| |
125
| |
| |
| | |
| | | | | | | | | |
| |
| |
| |
| | |
|
|  | |