Honeywell Asensa® ingredients for personal care products

Binding, Lubricating and Filling


  

Asensa high-quality micronized polymers and inorganic materials are used to enhance textures and eliminate oil binders in pressed powders.

 
Product
 
INCI Name
 
Benefit
 
Particle Size (µm)
 
TDS
 
MSDS
 
Formulations
 Asensa® CL 100 Oxidized Polyethylene CL 100 will provide a dry "slip" feel to pressed powders or other formulations. The mid-range particle size distribution has broad appeal. 
6
 
 
  
 Asensa® CL 101 Oxidized Polyethylene  CL 101 is a larger-sized polar oxidized polyethylene that provides dry binding to powder products. It also adds a pleasant dry texture to other products. 
12
 
 
  
 Asensa® CL 110 Polyethylene Our CL 110 in combination with our CL 120 can create a pressed powder without the use of oil binders for a cold processable product. 
6
 
 
 Eye Shades
 Asensa® CL 111 Polyethylene CL 111 is a high quality micronized polyethylene which can add improved feel to any pressed powder application or other formulation. 
12
 
 
 
Light and Bright Eye Shadow

Luxurious Hydrating Body Lotion

Nice and Light Facial Moisturizer

Oil Free Eye Shadow Pressed Powder
 Asensa® CL 120 Polyethylene CL 120 is our smallest particle size offering and will give any powder application a silky feel that is luxurious and premium. 
3
 
 
 Eye Shades