Honeywell Advanced Fibers and Composites

Press Releases


Storm curtains containing Honeywell Spectra® Fiber now certified to withstand category 5 HurricanesStorm curtains containing Honeywell Spectra® Fiber now certified to withstand category 5 Hurricanes

Storm-A-Rest panels protect windows and doors from up to 175 mph winds.
 
MORRIS TOWNSHIP, N.J., June 1, 2009 - Honeywell (NYSE: HON) announced today that hurricane-resistant storm curtains containing Honeywell Spectra® fiber have been certified under Florida building code to withstand winds of up to 175 mph, the equivalent of a Category 5 hurricane.
 

The roll-down curtains, called Storm-A-Rest, are able to withstand hurricane-force winds and the impact of large, wind-borne projectiles because they contain Spectra fiber, which is most commonly used in bullet-resistant body armor. The curtains are manufactured and sold by North Carolina-based JHRG, LLC.

"It's a testament to the strength of Honeywell's Spectra fiber that Storm-A-Rest curtains are now certified to withstand debris propelled by the most dangerous hurricanes," said Joe Gelo, global business director for Honeywell's Advanced Fibers and Composites business. "It's another example of how Spectra fiber can perform in the most demanding conditions."

Storm-A-Rest curtains are approved under Florida's building code for the High Velocity Hurricane Zone, which includes Dade and Broward counties. They are also approved for Wind Zone 4 and the proposed Wind Zone 5, the area within one mile of Florida's nearly 1,200-mile coastline. It is estimated that 7.3 million homes are within the hurricane zone. Florida building code is the benchmark for hurricane-protection standards, and is mirrored by the International Code Council, the Institute for Business and Home Safety's "Fortified … for Safer Living®" program, and the Texas Department of Insurance.

According to the National Weather Service, Category 5 hurricanes are the most destructive hurricanes. They are characterized by sustained winds greater than 155 mph, causing catastrophic damage to buildings, trees and power lines. Category 5 storms, on average, occur only once every three years. In 2005, two Category 5 storms - Katrina and Rita - devastated the U.S. Gulf Coast.

The Storm-A-Rest curtains can be fastened to wood, brick or concrete surfaces, and are installed using standard fasteners that do not require special tools. Honeywell's Spectra fiber is extremely lightweight, which means the curtains weigh less than two ounces per square foot - about 75 percent less than corrugated aluminum panels. This makes them easy to maintain and store, and safer to handle and install than plywood and corrugated aluminum.

The curtains are available in more than 350 Sunbrella®-brand accent patterns and come with a five-year warranty. In 2008, Storm-A-Rest curtains were awarded a Best of What's New Grand Award by Popular Science magazine as the top innovation in their home technology category.

Pound for pound, Spectra fiber is 15 times stronger than steel. It is made from ultra-high molecular weight polyethylene using a patented gel-spinning process. The fiber exhibits high resistance to chemicals, water, and ultraviolet light. It has excellent vibration damping, flex fatigue and internal fiber-friction characteristics. It also has up to 60 percent greater specific strength than aramid fiber.

Other industrial applications for Spectra fiber include security netting, rope and cordage and fishing line, as well as industrial slings used to lift heavy equipment and materials for offshore oil and gas construction.

Honeywell maintains an active Spectra fiber and ballistic material research and development program aimed to meet increased demand for its high performance materials. For more information about Spectra fiber, visit http://www.honeywell.com/spectra.

Storm-A-Rest is a trademark of JHRG, LLC
Sunbrella is a registered trademark of Glen Raven Inc.

Honeywell Specialty Materials, based in Morristown, N.J., is a $5.3 billion global leader in providing customers with high-performance specialty materials, including fluorine products; specialty films and additives; advanced fibers and composites; intermediates; specialty chemicals; electronic materials and chemicals; and technologies and materials for petroleum refining.

Honeywell International (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; automotive products; turbochargers; and specialty materials. Based in Morris Township, N.J., Honeywell's shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit www.honeywellnow.com.

This release contains certain statements that may be deemed "forward-looking statements" within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current economic and industry conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements.

Media Contact:
Nina Krauss
973-455-4253
nina.krauss@honeywell.com