Honeywell Aegis Nylon

Aegis® HFX Barrier Nylon Resin

 Literature + Documents (PDF) 
Aegis® HFX

Aegis® HFX barrier nylon resin is an oxygen-scavenging nylon formulated for the high oxygen barrier demands of juice, tea, and condiment bottles. Typically these applications are non-carbonated but call for excellent oxygen protection in conjunction with superior delamination performance. For example, hot-filled and/or hot-stored bottles place stringent demands on the integrity of the multilayer interface. Through the suppression of crystallization, bottles made with Aegis® HFX barrier nylon resin display very low levels of delamination in all phases of the bottle supply chain - bottle making, filling, distribution and end use. In addition, Aegis® HFX barrier nylon resin provides glass-like clarity and recyclability. Aegis® HFX barrier nylon resin is well suited to the co-injection process, because the recommended processing temperature of Aegis® HFX barrier nylon resin is similar to that of PET.


Literature + Documents (PDF)