Honeywell Aclar® Films

Blister Packaging

Aclar® fluoropolymer film is the ideal material for blister packaging. Its superior moisture barrier enables worldwide distribution of products to all climates and environments, including Zone 4 tropical locations. In fact, Aclar films outperform PVdC films at the ICH's accelerated testing conditions of 40ºC-75%RH and at the Zone 4 requirement. Crystal clarity of the film permits easy product and dose identification. And the chemically inert film will not alter the taste of flavored products. Aclar film laminates well with a variety of substrates, including PVC, PETG, APET and PP; it also thermoforms well on conventional blister packaging equipment. Aclar fluoropolymer film complies with FDA regulation #21 CFR 177.1380, Drug Master File #1578.

Thermoform Packaging Analysis Calculator

Related Products & Applications

Aegis® Barrier Nylon Resins

Capran® Films

Honeywell PCTFE Barrier Films

Oxyshield® Co-Extrusions