Press Release

Honeywell's Spectra Fiber Helps Lift Beams For Reconstruction Of San Francisco-Oakland Bay Bridge

Slings using high-strength, lightweight fiber lift 2.6 million-pound sections of the new Bay Bridge

MORRIS TOWNSHIP, N.J., Dec. 7, 2010– Honeywell (NYSE: HON) announced today that its high-strength Spectra® fiber is serving as a key component of industrial slings that are lifting the tower sections of the reconstructed San Francisco-Oakland Bay Bridge.

The fiber, which is pound-for-pound 15 times stronger than steel but light enough to float, is used as a reinforcement material in the Holloway Houston HHIPER LIFT™ slings used to raise multiple sections weighing up to 2.6 million pounds for the construction of the new earthquake-resistant self-anchored suspension span of the bridge.

Spectra fiber’s unique properties allow the slings to lift up to 4 million pounds at a time. Because slings built with Spectra fiber are more than 80 percent lighter than traditional steel slings with the same load rating, slings made with Spectra waste less energy holding their own weight, which allows cranes to lift more payload.

“Spectra fiber’s lightweight strength makes it ideal for use in extreme lifting applications like the replacement of the Bay Bridge,” said Phil Wojcik, global business director for Honeywell’s Advanced Fibers and Composites business. “Honeywell is honored to be playing such a critical role in modernizing one of the country’s most iconic and important bridges.”

Spectra fiber exhibits excellent flex fatigue characteristics, and high vibration damping and internal fiber-friction tolerances. The unique characteristics of Spectra fiber make it a natural choice in applications that require lifting extraordinarily heavy objects, like large-scale construction projects. Slings powered by Spectra fiber can also be used with existing lifting equipment.

The slings have also been used to lift heavy equipment and materials for offshore oil and gas construction, as well as deepwater recovery operations.

Spectra fiber is made from ultra-high-molecular-weight polyethylene using a patented gel-spinning process. The fiber exhibits high resistance to chemicals, water, and ultraviolet light. It also has up to 60 percent greater specific strength than aramid fiber.

Other industrial applications for Spectra fiber include security netting, rope, cordage, and fishing line, as well as curtains designed to protect windows and doors during hurricanes. The fiber is also commonly used in bullet-resistant armor.

Honeywell continues to maintain an active Spectra fiber and ballistic material research and development program focused on meeting increased demand for its high-performance materials.

The construction of the self-anchored suspension section of the Bay Bridge is part of a decade-long seismic retrofit of the entire length of the bridge, ensuring it can avoid structural damage in the event of an earthquake. When the project is completed in 2013, it is expected to be the largest self-anchored suspension bridge in the world.

Holloway Houston is based in Houston, Texas, and provides lifting products and specialized testing services for a wide variety of industrial and offshore applications.

To learn more about Spectra fiber, visit

HHIPER LIFT™ is a trademark of Holloway Houston, Inc.

Honeywell Specialty Materials is a global leader in providing customers with high-performance specialty materials, including fluorine products; specialty films and additives; advanced fibers and composites; intermediates; specialty chemicals; electronic materials and chemicals; and technologies and materials for petroleum refining.

Honeywell International ( is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; automotive products; turbochargers; and specialty materials. Based in Morris Township, N.J., Honeywell’s shares are traded on the New York, London, and Chicago Stock Exchanges.  For more news and information on Honeywell, please visit

This release contains certain statements that may be deemed “forward-looking statements” within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current economic and industry conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements.

Media Contact:
Nina Krauss


Media Relations Contact

Nina Krauss