Press Release


Honeywell to Provide Inertial Reference Systems and APU for Bombardier CSeries Aircraft

Honeywell Avionics Enable Next-Generation Navigation, Auxiliary Power Unit is Most Fuel-Efficient In Its Class

PARIS AIR SHOW, June 16, 2009 -- Honeywell (NYSE: HON) announced today that it has been selected to provide the company’s Inertial Reference System and the Auxiliary Power Unit (APU) as standard equipment on all new deliveries of Bombardier’s CSeries* aircraft.

At entry into service, the CSeries family of aircraft will be the greenest single-aisle aircraft in its class. Honeywell’s APU for the new CSeries aircraft will be a derivative of its 131-9, the most commonly used APU for single-aisle commercial transport and offers improved fuel efficiency and reliability.

The LASEREF VI Inertial Reference System is an all-digital high performance Ring Laser Gyro system. The advanced features of the system enable more precise landing and reduce operational and maintenance costs.

“Honeywell’s LASEREF VI is a 50% reduction in box size and a 30% reduction in weight and power consumption, compared to similar systems,” said John Bolton, President, Honeywell’s Air Transport and Regional business. “Since the unit is digital, it reduces maintenance costs by removing the need for manual adjustments. Automatic alignment, in-motion inertial alignment and automatic realignment between flights were all functions previously formed by maintenance crew that are now automatically performed throughout the system.”

Additionally, the LASEREF VI system is compliant with new ADS-B requirements and can meet RNP .1 performance standards when used with Honeywell’s GPS Hybrid (HIGH) software. This advanced navigation performance allows airline to minimize delays due to weather and maximize fuel efficiency.
The LASEREF VI Inertial Reference System will be standard equipment with triple installation on Bombardier’s new Series aircraft, including the CS100* and CS300* aircraft. Entry into Service (EIS) for the CSeries aircraft is scheduled for 2013.

Honeywell International (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes and industry; automotive products; turbochargers; and specialty materials. Based in Morris Township, N.J., Honeywell’s shares are traded on the New York, London, and Chicago Stock Exchanges. For more news and information on Honeywell, please visit www.honeywellnow.com.

* CSeries, CS100 and CS300 are trademarks of Bombardier Inc. or of its subsidiaries.

This release contains certain statements that may be deemed “forward-looking statements” within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements.

Media Contact:
Karen Crabtree
602-365-5255
karen.crabtree@honeywell.com
Honeywell Aerospace Media Center