Honeywell Aerospace Engineering

Catalytic Oxidation (CATOX)

Catalytic Oxidation (CATOX)

Honeywell is working with the U.S. Army on a program to test the effectiveness of Catalytic Oxidation (CATOX) technologies to protect combat vehicle crewmembers from biological and chemical hazards in the field. The Honeywell approach uses waste heat from a combat vehicle's engines to neutralize biological and chemical agents. This approach provides and crewmembers with a safe and reliable source of breathable air when biological or chemical agents are present in the outside air.

Unlike thermal oxidation processes which require extremely high temperatures to destroy volatile organic compounds and biological agents, CATOX systems are able to neutralize toxic substances at a much lower temperature. The CATOX technology makes use of a robust catalyst that tolerates halogen and phosphorous compounds.

A CATOX system promises to be much lighter, more portable and more efficient than other methods of treating chemical and biological warfare agents. That means it can be easily installed as standard equipment on tank or other combat vehicle. The CATOX system runs effectively on waste heat (at approximately 300oC) recuperated from the engines of a combat vehicle.

By combining proven CATOX technologies with a post-treatment filter system that removes acid gases, the process yields breathable air for combat-vehicle crewmembers, protecting their safety and allowing them to complete their mission.