|
|
 |
Chip-level Radio Technology
|
 |
 |
Honeywell has developed custom, chip-level radio solutions that operate in a
wide variety of frequency ranges. These "radio-on-a-chip" solutions are
implemented using CMOS1 integrated circuit technology to minimize
fabrication cost and power. The radio solutions range from very low cost,
direct-conversion devices for cost sensitive applications to high-performance,
super heterodyne devices that are highly configurable for use in a wide variety
of applications where compact design and performance are more critical than
cost.
The designs support the transmission and reception of analog signals, (e.g. AM,
FM), and digital data (BPSK, BFSK, various vector modulations). The chips are
flexible in design, allowing configuration tradeoffs between sensitivity,
dynamic range, power dissipation, and cost, as required to meet design goals.
Implementations involving these devices are very simple due to the high level
of integration in the radio chips, including fully integrated synthesizers and,
on some chips, integral modems.
The direct-conversion chips are intended for use in high-volume, cost-sensitive
applications in unlicensed frequency bands, such as those used for the popular
commercially available 802.11 and Bluetooth wireless networking devices.
Honeywell's chip-level radio solutions create customized 802.11-like
applications. These applications may implement modifications suitable for the
high-integrity applications that constitute much of Honeywell's avionics.
The super heterodyne chips, on the other hand, are intended for the demanding
high-dynamic range applications common to most aeronautical communications,
navigation, and surveillance radios. The radio-on-a-chip solution essentially
integrates an entire circuit board worth of functions into a fingernail size
integrated circuit. This integration permits greater circuit density and,
therefore, greater functional integration in aeronautical radio applications.
With proper choice of external components, these chips can operate over the
frequency range of 30 MHz to 450 MHz, encompassing the major aeronautical
communications and navigation bands below 1 GHz.
1 Complementary Metal Oxide
Semiconductor
|
|
|
|