// Views parameters to record for flight testing // of GA-EGPWS/ EM21 // Version: A 6-18-2001 // Added SatlteTrk to GPS inputs // Version B 6-25-2001 // Added FiltGPSVFOM and BaroAltRes // Version C 6-26-2001 // Added flags word recording to raw inputs // Steve C. Johnson // Version D 9-28-2001 // Added BaroAltRte, MagVerSel // Steve C. Johnson // Version E 9-28-2001 // Reformatted for WinViews Rev A // Noel S. Paterson // Includes all current GA/EM21 interfaces. // comment out as needed // Interface catagories // ******************************************************** // Air Data Types Cat 2 // Type 0 // 9 wire Gillham //GillhamAlt V F //GilmAltUNR V C //GilmCodeFlt V C // Type 1 // 9 wire Gillham with SAT //GillhamAlt V //GilmAltUNR V C //GilmCodeFlt V C //RawAACSAT V F // type 2 ARINC 429 ADC no baro rate or corr alt. //RawSAT1 V F //RawBAlt1 V F // Pressure Altitude // type 3 ARINC 429 with everything //RawBaroRt1 V F //RawSAT1 V //RawBAlt1 V // Pressure Altitude //RawBCAlt1 V F // type 4 and 6 ARINC 429 with no corr alt. //RawBaroRt1 V //RawSAT1 V //RawBAlt1 V // Pressure Altitude // types 10,12,14,16,18,20 serial encoders RawBAlt1 V // types 11,13,15,17,19,21 serial encoders with SAT //RawBAlt1 V //RawSAT1 V // Detected altitude resolution BaroAltRes V //********************************************************* // Position types, Category 3 // Internal/External GPS card // Type 0,1 XPGGSpd V F XPGTTk V F XPGPSVrtVel V F GPSError V F GPSOpMode V F GPSInteg V F GPSState V F GPSMisc V F GPSNav V F GPSLatude1 V F -p5 GPSLngude1 V F -p5 RawGAlt1 V F RawHFOM1 V F -p5 RawVFOM1 V F XPGEWVel V F XPGNSVel V F SatlteTrk V F // GPS inputs - ARINC 743A // Type 2,3,4 //RawGLat1 V F -p5 //RawGLng1 V F -p5 //HIL1 V F //NISF1 V F //RawVFOM1 V F //RawHFOM1 V F -p5 //RawGAlt1 V F //RawGPSVel1 V F //RawGNSVel1 V F //RawGEWVel1 V F //RawGGSpd1 V F //RawGTTk1 V F //RawGPDate1 C F //RawGPTime1 C F //RawGPSSta1 C F //************************************************ // Attitude/Headings Category 10 // Type 1,3 ARINC 429 //RawIMHd1 V F //RawRolAng1 V F // Type 2,4,5,6,7,8 ARINC 429 RawIMHd1 V F // RANGE TAWxRng1 V F DispRngOut1 V F // Discrete types category 5 // Discrete type 0, fixed wing //TerrSel1 V //TerrDis V // Discrete type 128, helo TerrSel1 V TerrDis V TacticalSel V // EGPWS computed parameters VoiceModeId V // TAD outputs TAINOP V C TAINOP1 V C TAINOP2 V C TA_NotAvail V C TA_Dist V TA_Gamma V TA_Bias V TA_Offset V TA_COH V TA_ScanLat V TA_ScanLng V TA_CAUT V C TA_WARN V C // Selected inputs TARolAng V F // selected roll angle... TAAltRte V TACalt V TATruTrk V F CmpTruTrk V F TruTrkSrce V TAGndSpd V F CompGndSpd V F GndSpdSrce V TATruHd V F MagHdg V F TALatude V F -p5 TALngude V F -p5 PosSrce V PosUncert V SystemRNP V C // Dead Reckoning stuff DREnabled V DRTimeOut V DRLatude1 V -p5 DRLngude1 V -p5 DRGndSpd V DRTruTrk V DRDeltaX V DRDeltaY V // Nearest runway info CRwyApt V CRwyDist V CRwyElv V //CRwyHdg V //CRwyHLen V //CRwyLat V //CRwyLng V //CRwyReqAcc V //CRwyRwyQlty V //CRwyTerQlty V //CRwyThisGs V //CRwyTrnAlt V //LRwyEndLat V //LRwyEndLng V //LRwyEDist V //LRwyATD V //LRwyXTD V //LRwyBearDev V //LRwyTrkDev V //LRwyUncert V //LRwyCompute V //LRwyOnRwy V //LRwyType V //LRwyNumChk V //LRwyCurGsA V //LRwyIndet V //LRwyWt V //LRwyWtBear V //LRwyWtGlide V //LRwyWtTrk V //RwyDbVer V // Geometric altitude stuff CmpBaroAlt V Hge V GPSHge V RnwyHge V HcVFOM V HgeVFOM V GPSHgeVFOM V RnwyHgeVFOM V FiltGPSVFOM V GPSHgeTRK V TAVFOM V DBVFOM V GaltHiIntgy V AmTkoffMode V TAAltInAir V // terrain database TA_GridElv V CmpOneTerCl V CmpTerClr V AdjElevAvg V AdjElevDev V // MISC Stuff InAir V TAlertEnb V Approach V //M1AltRte V //M3AltLoss V //M3Alt V //RFCFAlert V CmpTerClr V AbsAltTol V AMonDspReq V AMonVAlert V C BaroAltRte V //MagVerSel V //HtAbvField V