|
|
 |
TRA - 45A Terrain Display and Radio Altitude Indicator
|
 |
 |
The Honeywell TRA 45A combines terrain display and radio altitude
information into a single, space-saving multifunction instrument. The TRA 45A
is designed to work with Honeywell's enhanced ground proximity warning systems
(EGPWS). Its lightweight and small size conserves scarce instrument panel
space. The display is a color active-matrix liquid crystal display
(AMLCD).
The TRA 45A combines both terrain display and radio altitude information into a
single, 3.26" x 3.26" space-saving multi-function instrument. Designed
to work with the Honeywell Enhanced Ground Proximity Warning Systems, the TRA
45A will also display radio altitude data from a wide variety of radio
altimeter systems.
Weighing in at only three pounds, this easy-to-operate unit can replace your
present radio altitude indicator, thus conserving scarce instrument panel
space.
Designed for easy operation
The front panel has been carefully designed for easy use of the three control
keys, the brightness control knob and the ambient light sensor.
Use the Up and Down keys to change the display range from 5NM to 320NM in
discrete steps - 5, 10, 20, 40, 80, 160, 320NM. The Up and Down keys can also
be used in conjunction with the Mode key to control the setting of the Radio
Altimeter Decision Height Annunciator.
Use the Brightness Control Knob and the Ambient Light Sensor to control the
display backlight brightness. You can also use an external dimming bus (0-5
VAC/VDC or 0-28 VDC) in place of the Brightness Control Knob. A Remote Light
Sensor input is also included for use with industry-standard Remote Light
Sensors.
|
|
|
|