|
|
 |
MK XXII Helicopter Enhanced Ground Proximity Warning System (EGPWS)
|
 |
 |
The state-of-the-art MK XXII EGPWS is a full-featured system with highly
advanced safety functions for IFR-equipped helicopters with a radio altimeter.
This system exceeds the FAA TSO-C151b Class A requirements. It includes
features such as excessive descent rate, excessive closure rate, descent after
takeoff, insufficient terrain clearance, descent below glideslope, and altitude
callouts for excessive bank angle, tail strike protection, and
autorotation.
Enhanced Features
Proprietary Honeywell Database |
| | | World Terrain Database (11
Regions) |
| | | Airports |
| | | Heliports |
| | | Obstacles |
| | | Oil Rigs |
Look-ahead Algorithms |
| | | Alerting based on projected path (turn
extrapolation) and climb performance |
Internal GPS Card |
Geometric Altitude |
Display Interfaces |
| | | Single |
| | | Dual |
| | | EFIS |
| | | Wx Radar Indicator, MFD,
Standalone |
Terrain display |
| | | Auto Display Pop-up | |
| | | Auto Range | |
| | | Enroute Terrain Display (Peaks) | |
| | | Vertical Situation Display (VSD) | |
EGPWS Suppress Options |
| | | Low Altitude Mode |
| | | Audio Inhibit (5 minutes) |
| | | Terrain Inhibit |
Classic Features
Excessive Descent Rate (Mode 1) |
Excessive Closure Rate/Rising Terrain
(Mode 2) |
Descent After Takeoff (Mode 3) |
Insufficient Terrain Clearance (Mode
4) |
Descent Below Glideslope (Mode 5) |
Altitude Callouts (Mode 6): |
| | | Excessive Bank Angle |
| | | Tail Strike Protection |
| | | Autorotation |
| | | Meets North Sea AVAD callout
requirement |
Additional Features
Airspeed Expansion |
Envelope Modulation |
Tower Guy Wires |
Built-in Test |
Specifications
| MTBF (helicopter derated) | 5,500 operating hours |
| Packaging Non-ARINC | Non-ARINC |
| Power | 15 watts normal operation |
| Voltage | 28 VDC |
| Mechanical (dimensions H x W x L) | 6.2 x 3.0 x 12.1 inch |
| Weight | 3.9 pounds |
| Cooling | ARINC 600-6, forced-air cooling not required |
| Environmental | Meets RTCA DO-160D |
| Warranty | 3 years |
| TAWS certification | Designed and certified to TSO-C151b. Class A, GPWS, and terrain
awareness and display functions are tailored to unique helicopter flight
operations. |

|
|
|
|