|
|
 |
MARK XXI Helicopter Enhanced Ground Proximity Warning System (EGPWS)
|
 |
 |
The highly affordable Mark XXI EGPWS adds the powerful safety benefits of
EGPWS to VFR-equipped helicopters without radio altimeters and exceeds the FAA
TSO-C151b Class B requirements. It includes an internal GPS card and interfaces
to weather radar indicators, multi-function displays and stand-alone displays.
In addition, Honeywell has made the installation process simple, so your
helicopter can quickly return to flight.
Enhanced Features
Proprietary Honeywell Database |
| | | Worldwide Terrain Database (11 Regions) |
| | | Airports |
| | | Heliports |
| | | Obstacles |
| | | Oil Rigs |
| | | Subscription Database Updates |
Look-ahead Algorithms |
| | | Alerting based on projected path (turn extrapolation) and
climb performance |
Internal GPS Card |
Geometric Altitude |
Display Interfaces |
| | | Single |
| | | EFIS |
| | | Wx Radar Indicator, MFD, Standalone |
Terrain display |
| | | Auto Display Pop-up | |
| | | Auto Range | |
| | | Enroute Terrain Display (Peaks) | |
| | | Vertical Situation Display (VSD) | |
EGPWS Suppress Options |
| | | Low Altitude Mode |
| | | Audio Inhibit (5 minutes) |
| | | Terrain Inhibit |
Additional Features
Tower Guy Wires |
Built-in Test |
Specifications
|
MTBF (helicopter derated)
|
7,000 operating hours
5,500 operating hours
|
|
Packaging Non-ARINC
|
Non-ARINC
|
|
Power
|
8 watts normal operation
|
|
Voltage
|
10 - 32 VDC
|
|
Mechanical (dimensions H x W x L)
|
3.95 x 2.20 x 6.25 inches
|
|
Weight
|
1.5 pounds
|
|
Cooling
|
ARINC 600-6, forced-air cooling not required
|
|
Environmental
|
Meets RTCA DO-160D
|
|
Warranty
|
2 years
|
|
TAWS certification
|
Designed and certified to TSO-C151b. Class B, GPWS, and
terrain awareness and display functions are tailored to unique
helicopter flight operations.
|

|
|
|
|