Honeywell Aerospace

SmartView™ Synthetic Vision System

 SmartView Downloads 
A clear vision of safety.

SmartView is Honeywell's award-winning Synthetic Vision System (SVS) -- a new product now offered on Gulfstream aircraft equipped with PlaneView cockpits and Dassault EASy-equipped aircraft.  

Currently certified on Gulfstream aircraft equipped with the PlaneView® advanced cockpit, SmartView uses cues that pilots already understand to provide them with a VFR view regardless of the time of day or weather conditions.


SmartView  uses Honeywell's industry-leading Enhanced Ground Proximity Warning System (EGPWS) database and our advanced Head-Up Display (HUD) symbology. Combined, they give pilots an unprecedented, coherent, and continuous window of situational awareness of their flight path, terrain, and navigational environment.

SmartView synthesizes key information for the pilot and delivers it in an easy way that is:

Ambient - The pilot makes no special effort to gather data
Natural - The pilot makes no special effort to interpret the data
Continuous - The pilot makes no special effort to update the data


SmartView is a tactical decision-making tool that helps the pilot make necessary short-term decisions needed during flight. It complements Honeywell's proprietary Interactive Navigation (INAV®). INAV is Honeywell's navigation display which allows on-screen graphical flight-planning.

Using performance-based HUD symbology, SmartView helps crews determine the outcome of many navigation tasks, such as avoiding terrain and obstacles. The HUD symbology also helps crews understand where the aircraft is going and makes the energy management of the airplane, especially during critical flight phases such as takeoffs and landings more natural. In addition, the blending of symbology, such as range rings and runway center lines with the terrain assures the pilot accurate distance information that's easily interpreted.

Terrain data comes from the Honeywell EGPWS database which has over 800+ million hours of proven operation on commercial, business jets and helicopters and is credited with over 30 controlled flight into terrain (CFIT) saves. Honeywell is the only database provider certified by the Federal Aviation Administration (FAA) through a Letter of Acceptance.  The database is continuously updated with newer and higher resolution data, and endures a thorough and strict validation and configuration control exceeding the DO200A compliance standards.  

SmartView Features

Innovative features SmartView brings to the cockpit:
Flight Path Marker based PFD--HUD symbology that helps with the aircraft energy management and eases navigation
Conformal terrain --Displays exactly where you are going by looking at the Flight Path Marker
Color coded terrain --Similar to how it is conventionally displayed on a map
Water texturing and color saturation --Clearly distinguishes the water from the sky
EGPWS warnings and cautions overlaid on the terrain
Range rings --Show distance
Obstacles
Runways markings --Centerline, runway numbering and distance remaining markers
Unusual attitude declutter with fade-in --When the aircraft is in an usual attitude the terrain is gradually faded away to allow the pilot to concentrate on the task of returning to steady and level flight

Seamless integration of the terrain and the advanced HUD symbology make the Honeywell SmartView the most advanced synthetic vision product available today. Download our product brochures and video demo below for more information.


 2007 Business Aviation Product of the Year - Flight International  

 
Top 100 Technologies for 2007 - R&D Magazine

SmartView Downloads