Exclusively by Honeywell for Gulfstream PlaneView® Advanced Cockpits
EXPERIENCE THE VISION.
Gulfstream's Synthetic Vision - Primary Flight display is the first application
of Honeywell's Integrated Primary Flight Display (IPFD) technology. It is
a synthetic vision system built on the reliable foundation of Honeywell's
Enhanced Ground Proximity Warning System (EGPWS) and its terrain database.
The fusion of the EGPWS database with Head Up Display technology
provides pilots an ambient, natural and continuous view into their flight path,
terrain and navigational environment without changing the way the pilot
uses the Primary Flight Display (PFD).
SV-PFD benefits flight crews by providing key information to back up several
decision links in the accident chain leading to a new level of safety.
FEATURES AND BENEFITS.
SV-PFD is a revolutionary product that increases safety and situational
awareness:
Performance-based
HUD symbology provides intuitive interpretation of aircraft energy
management
Obstacle data
improves the pilot's situational awareness in critical flight phases
Runway highlight
and extended centerline help the pilot locate and navigate towards the
runway
Advanced unusual
attitude declutter removes the terrain when aircraft enters unusual attitude to
allow focus on returning to safe and steady flight
Displays natural,
3-D rendering of terrain with unparalleled resolution
Helps pilots avoid
"premature descent" class of accidents that may occur as a
miscommunication between the crew and ATC